1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Pin, Class A, m6 SUS303

Parallel Pin, Class A, m6 SUS303
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 14.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.

Product Description

An SUS303 dowel pin.
Use for applications that require corrosion-resistance.
The shape of the end face differs on both sides, but it is generally inserted from the flat tip.

Part Number
SPA-SUS-D1-4
SPA-SUS-D1-5
SPA-SUS-D1-6
SPA-SUS-D1-8
SPA-SUS-D1-10
SPA-SUS-D1-12
SPA-SUS-D1.2-4
SPA-SUS-D1.2-5
SPA-SUS-D1.2-6
SPA-SUS-D1.2-8
SPA-SUS-D1.2-10
SPA-SUS-D1.2-12
SPA-SUS-D1.2-14
SPA-SUS-D1.2-16
SPA-SUS-D1.5-4
SPA-SUS-D1.5-5
SPA-SUS-D1.5-6
SPA-SUS-D1.5-8
SPA-SUS-D1.5-10
SPA-SUS-D1.5-12
SPA-SUS-D1.5-14
SPA-SUS-D1.5-15
SPA-SUS-D1.5-16
SPA-SUS-D1.6-4
SPA-SUS-D1.6-5
SPA-SUS-D1.6-6
SPA-SUS-D1.6-8
SPA-SUS-D1.6-10
SPA-SUS-D1.6-12
SPA-SUS-D1.6-14
SPA-SUS-D1.6-15
SPA-SUS-D1.6-16
SPA-SUS-D1.6-18
SPA-SUS-D1.6-20
SPA-SUS-D2-4
SPA-SUS-D2-5
SPA-SUS-D2-6
SPA-SUS-D2-8
SPA-SUS-D2-10
SPA-SUS-D2-12
SPA-SUS-D2-14
SPA-SUS-D2-15
SPA-SUS-D2-16
SPA-SUS-D2-18
SPA-SUS-D2-20
SPA-SUS-D2-25
SPA-SUS-D2-30
SPA-SUS-D2.5-5
SPA-SUS-D2.5-6SALE
SPA-SUS-D2.5-8
SPA-SUS-D2.5-10
SPA-SUS-D2.5-12
SPA-SUS-D2.5-14
SPA-SUS-D2.5-15
SPA-SUS-D2.5-16
SPA-SUS-D2.5-18
SPA-SUS-D2.5-20
SPA-SUS-D2.5-22
SPA-SUS-D2.5-24
SPA-SUS-D2.5-25
SPA-SUS-D2.5-30
SPA-SUS-D3-4
SPA-SUS-D3-5
SPA-SUS-D3-6
SPA-SUS-D3-8
SPA-SUS-D3-10
SPA-SUS-D3-12
SPA-SUS-D3-14
SPA-SUS-D3-15
SPA-SUS-D3-16
SPA-SUS-D3-18
SPA-SUS-D3-20
SPA-SUS-D3-22
SPA-SUS-D3-24
SPA-SUS-D3-25
SPA-SUS-D3-26
SPA-SUS-D3-28
SPA-SUS-D3-30
SPA-SUS-D3-32
SPA-SUS-D3-35
SPA-SUS-D3-40
SPA-SUS-D3-50
SPA-SUS-D4-5
SPA-SUS-D4-6
SPA-SUS-D4-8
SPA-SUS-D4-10
SPA-SUS-D4-12
SPA-SUS-D4-14
SPA-SUS-D4-15
SPA-SUS-D4-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length Tolerance

฿ 19.36

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 1014+0.008/+0.002

฿ 20.62

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1015+0.008/+0.002

฿ 18.07

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1016+0.008/+0.002

฿ 17.81

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1018+0.008/+0.002

฿ 17.82

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10110+0.008/+0.002

฿ 21.84

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10112+0.008/+0.002

฿ 17.21

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.24+0.008/+0.002

฿ 17.21

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.25+0.008/+0.002

฿ 19.10

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.26+0.008/+0.002

฿ 17.21

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.28+0.008/+0.002

฿ 17.22

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.210+0.008/+0.002

฿ 19.96

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.212+0.008/+0.002

฿ 19.04

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.214+0.008/+0.002

฿ 19.64

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.216+0.008/+0.002

฿ 18.75

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.54+0.008/+0.002

฿ 20.02

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 101.55+0.008/+0.002

฿ 17.22

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.56+0.008/+0.002

฿ 20.03

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 101.58+0.008/+0.002

฿ 17.22

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.510+0.008/+0.002

฿ 21.25

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.512+0.008/+0.002

฿ 19.96

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.514+0.008/+0.002

฿ 17.63

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.515+0.008/+0.002

฿ 19.66

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.516+0.008/+0.002

฿ 16.00

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.64+0.008/+0.002

฿ 16.01

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.65+0.008/+0.002

฿ 16.01

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.66+0.008/+0.002

฿ 16.01

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.68+0.008/+0.002

฿ 14.24

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.610+0.008/+0.002

฿ 16.63

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.612+0.008/+0.002

฿ 17.24

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.614+0.008/+0.002

฿ 17.24

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.615+0.008/+0.002

฿ 17.24

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.616+0.008/+0.002

฿ 18.75

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 101.618+0.008/+0.002

฿ 17.25

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 101.620+0.008/+0.002

฿ 18.43

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1024+0.008/+0.002

฿ 18.43

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1025+0.008/+0.002

฿ 18.44

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1026+0.008/+0.002

฿ 20.02

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1028+0.008/+0.002

฿ 19.06

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10210+0.008/+0.002

฿ 20.57

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10212+0.008/+0.002

฿ 21.88

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10214+0.008/+0.002

฿ 18.28

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10215+0.008/+0.002

฿ 19.08

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10216+0.008/+0.002

฿ 20.57

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10218+0.008/+0.002

฿ 19.09

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10220+0.008/+0.002

฿ 22.38

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10225+0.008/+0.002

฿ 21.55

OKT ACCESSORIES 1 Piece(s) Same day 10230+0.008/+0.002

฿ 18.83

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 102.55+0.008/+0.002

฿ 25.16

฿ 9.17

ACCESSORIES 1 Piece(s) Same day 102.56+0.008/+0.002

฿ 17.54

OKT ACCESSORIES 1 Piece(s) 7 Day(s) 102.58+0.008/+0.002

฿ 16.05

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 102.510+0.008/+0.002

฿ 16.67

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 102.512+0.008/+0.002

฿ 19.36

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 102.514+0.008/+0.002

฿ 17.90

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 102.515+0.008/+0.002

฿ 19.36

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 102.516+0.008/+0.002

฿ 18.52

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 102.518+0.008/+0.002

฿ 18.53

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 102.520+0.008/+0.002

฿ 20.36

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 102.522+0.008/+0.002

฿ 20.37

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 102.524+0.008/+0.002

฿ 20.38

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 102.525+0.008/+0.002

฿ 26.24

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 102.530+0.008/+0.002

฿ 25.16

ACCESSORIES 1 Piece(s) Same day 1034+0.008/+0.002

฿ 18.85

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1035+0.008/+0.002

฿ 16.05

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1036+0.008/+0.002

฿ 25.16

ACCESSORIES 1 Piece(s) Same day 1038+0.008/+0.002

฿ 18.82

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10310+0.008/+0.002

฿ 16.10

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10312+0.008/+0.002

฿ 18.29

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10314+0.008/+0.002

฿ 16.12

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10315+0.008/+0.002

฿ 19.36

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10316+0.008/+0.002

฿ 20.77

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10318+0.008/+0.002

฿ 17.98

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10320+0.008/+0.002

฿ 19.81

OKT PIN 1 Piece(s) Available 5 Day(s) 10322+0.008/+0.002

฿ 18.31

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10324+0.008/+0.002

฿ 19.14

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10325+0.008/+0.002

฿ 21.78

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10326+0.008/+0.002

฿ 21.78

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10328+0.008/+0.002

฿ 20.48

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10330+0.008/+0.002

฿ 21.71

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10332+0.008/+0.002

฿ 25.97

OKT ACCESSORIES 1 Piece(s) 7 Day(s) 10335+0.008/+0.002

฿ 27.83

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10340+0.008/+0.002

฿ 35.78

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10350+0.008/+0.002

฿ 32.90

ACCESSORIES 1 Piece(s) Same day 1045+0.012/+0.004

฿ 32.90

ACCESSORIES 1 Piece(s) Same day 1046+0.012/+0.004

฿ 60.06

ACCESSORIES 1 Piece(s) 7 Day(s) 1048+0.012/+0.004

฿ 34.84

ACCESSORIES 1 Piece(s) Same day 10410+0.012/+0.004

฿ 22.01

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10412+0.012/+0.004

฿ 23.98

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10414+0.012/+0.004

฿ 22.66

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10415+0.012/+0.004

฿ 19.87

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10416+0.012/+0.004

Loading...

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material SUS303 Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Hardened NA