1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepped Grip Nut No.1【150 Pieces Per Package】 (Part Number)

Stepped Grip Nut No.1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,014.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 3/4/5
[Application/Function] Manual fastening
[Sales Unit] Box/Package

Part Number
KNNH1A-ST-M3
KNNH1A-ST-M4
KNNH1A-ST-M5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 7,014.97

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 103

฿ 7,536.39

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 104

฿ 7,726.06

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 105

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment No Thread Type Metric coarse
Applications, Functions Hand tightening Sales Unit Box/package Surface Treatment (Details) No