1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Cable Type (PM-45 SERIES)

Compact Cable Type (PM-45 SERIES)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Its small size contributes to device miniaturization and helps save space.
[Features]
· Comes with 3 protection circuits.
(1) Reverse polarity connection protection circuit.
(2) Output reverse connection protection circuit.
(3) Output short circuit protection circuit.
· Enclosure rating: IP64.
· Allowable light emission / receiving distance: 6 mm.
· Beam marks for easy adjustment.

 
Part Number
PM-F45
PM-F45-C3
PM-F45-P
PM-F45-P-C3
PM-K45
PM-K45-C3
PM-K45-P
PM-K45-P-C3
PM-K45P
PM-L45
PM-L45-C3
PM-L45-P
PM-L45-P-C3
PM-R45
PM-R45-C3
PM-R45-P
PM-R45-P-C3
PM-T45
PM-T45-C3
PM-T45-P
PM-T45-P-C3
PM-Y45
PM-Y45-C3
PM-Y45-P
PM-Y45-P-C3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Max. Head Size Width W
(mm)
Max. Head Size Height H
(mm)
Max. Head Size Length L
(mm)
Output Mode Cable Length
(m)

฿ 493.33

PHOTOMICROSENSORSPM 1 Piece(s) Same day -Shape F13.71321.3NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape F13.71321.3NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape F13.71321.3PNP open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape F13.71321.3PNP open-collector transistor3

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) 3 Day(s) -K-Shaped25.4721.3NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -K-Shaped25.4721.3NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -K-Shaped25.4721.3PNP open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -K-Shaped25.4721.3PNP open-collector transistor3

฿ 432.53

SNX PHOTOMICRO SENSORS PM-45 1 Piece(s) Same day -U Shaped25.4721.3PNP open-collector transistor1

฿ 493.33

PHOTOMICROSENSORSPM 1 Piece(s) Same day -L-Shaped2614.67NPN open-collector transistor1

฿ 840.00

SNX PHOTOMICRO SENSORS PM 1 Piece(s) Quote 10L-Shaped2614.67NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -L-Shaped2614.67PNP open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -L-Shaped2614.67PNP open-collector transistor3

฿ 493.33

PHOTOMICROSENSORSPM 1 Piece(s) Same day -Shape R13.71321.3NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape R13.71321.3NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape R13.71321.3PNP open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape R13.71321.3PNP open-collector transistor3

฿ 493.33

SNXPHOTOMICROSENSORSPM 1 Piece(s) Same day 10T Shaped2613.718.1NPN open-collector transistor1

฿ 705.00

PHOTOMICRO SENSORS PM 1 Piece(s) Same day -T Shaped2613.718.1NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -T Shaped2613.718.1PNP open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -T Shaped2613.718.1PNP open-collector transistor3

฿ 493.33

SNX PHOTOMICRO SENSORS PM 1 Piece(s) Same day 10Y Shaped13.414.620.6NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -Y Shaped13.414.620.6NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -Y Shaped13.414.620.6PNP open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -Y Shaped13.414.620.6PNP open-collector transistor3

Loading...

  1. 1

Basic Information

Slit Width(mm) 6 Luminescence Method Non-modulated light Operation Mode Incorporated with 2 outputs: Light-ON/Dark-ON
Connection Method Cable type Indicator Light Mode Lights up under light received condition Power Supply Voltage(V) 5-24 DC ±10%