1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Compact, Cable Type (PM-25 SERIES)

Ultra Compact, Cable Type (PM-25 SERIES)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 493.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-compact size contributes to miniaturization and space-saving measures.
[Features]
· Comes with 3 protection circuits
(1) Reverse polarity connection protection circuit
(2) Output reverse connection protection circuit
(3) Output short circuit protection circuit.
· Enclosure rating: IP64

 
Part Number
PM-F25
PM-F25-C3
PM-F25-P
PM-F25-R
PM-K25
PM-K25-C3
PM-K25-P
PM-K25-R
PM-L25
PM-L25-C3
PM-L25-P
PM-L25-R
PM-R25
PM-R25-C3
PM-R25-P
PM-R25-R
PM-U25
PM-U25-C3
PM-U25-P
PM-U25-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Max. Head Size Width W
(mm)
Max. Head Size Height H
(mm)
Max. Head Size Length L
(mm)
Output Mode Cable Length
(m)

฿ 493.33

SNX PHOTOMICRO SENSORS PM 1 Piece(s) Same day 10Shape F13.411.712.5NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -Shape F13.411.712.5NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape F13.411.712.5PNP open-collector transistor1

฿ 775.00

PHOTOMICRO SENSORS PM 1 Piece(s) Same day -Shape F13.411.712.5NPN open-collector transistor1 (bending-resistant cable)

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) Same day -K-Shaped23.9612.3NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -K-Shaped23.9612.3NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -K-Shaped23.9612.3PNP open-collector transistor1

฿ 775.00

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -K-Shaped23.9612.3NPN open-collector transistor1 (bending-resistant cable)

฿ 493.33

SNX PHOTOMICRO SENSORS PM 1 Piece(s) Same day 10L-Shaped13.41212NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -L-Shaped13.41212NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -L-Shaped13.41212PNP open-collector transistor1

฿ 648.33

PHOTOMICRO SENSORS PM 1 Piece(s) 3 Day(s) -L-Shaped13.41212NPN open-collector transistor1 (bending-resistant cable)

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) Same day 10Shape R13.411.712.5NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -Shape R13.411.712.5NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape R13.411.712.5PNP open-collector transistor1

฿ 775.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -Shape R13.411.712.5NPN open-collector transistor1 (bending-resistant cable)

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) Same day 10U Shaped13.4616NPN open-collector transistor1

฿ 840.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -U Shaped13.4616NPN open-collector transistor3

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -U Shaped13.4616PNP open-collector transistor1

฿ 775.00

PHOTOMICRO SENSORS PM 1 Piece(s) 20 Day(s) -U Shaped13.4616NPN open-collector transistor1 (bending-resistant cable)

Loading...

  1. 1

Basic Information

Slit Width(mm) 6 Luminescence Method Non-modulated light Operation Mode Incorporated with 2 outputs: Light-ON/Dark-ON
Connection Method Cable type Indicator Light Mode Lights up under light received condition Power Supply Voltage(V) 5-24 DC ±10%