1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Built-in Connector (PM-65 SERIES)

Compact Built-in Connector (PM-65 SERIES)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 493.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple and easy, single-action connection.
[Features] · Comes with 3 protection circuits
(1) Reverse polarity connection protection circuit
(2) Output reverse connection protection circuit
(3) Output short-circuit protection circuit, enclosure rating: IP64

 
Part Number
PM-F65
PM-F65-P
PM-F65W
PM-F65W-P
PM-K65
PM-K65-P
PM-L65
PM-L65-P
PM-R65
PM-R65-P
PM-R65W
PM-R65W-P
PM-T65
PM-T65-P
PM-T65W
PM-T65W-P
PM-Y65
PM-Y65-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Max. Head Size Width W
(mm)
Max. Head Size Height H
(mm)
Max. Head Size Length L
(mm)
Output Mode Connection Method

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) 3 Day(s) -Shape F13.413.522.4NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape F13.413.522.4PNP open-collector transistorBuilt-in connector

฿ 543.33

PANKARIMASTER 1 Piece(s) Same day -U Shaped13.41322.4NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -Shape F13.41322.4PNP open-collector transistorBuilt-in connector (Mounting-compatible with conventional model)

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) Same day -K-Shaped26722.4NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -K-Shaped26722.4PNP open-collector transistorBuilt-in connector

฿ 493.33

SNX PHOTOMICRO SENSORS PM 1 Piece(s) 2 Day(s) -L-Shaped26.214.916.7NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -L-Shaped26.214.916.7PNP open-collector transistorBuilt-in connector

฿ 493.33

PHOTOMICRO SENSORS PM 1 Piece(s) 3 Day(s) -Shape R13.413.522.4NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -Shape R13.413.522.4PNP open-collector transistorBuilt-in connector

฿ 543.33

SENSOR OPTIONS CN 1 Piece(s) Same day -U Shaped13.41322.4NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -Shape R13.41322.4PNP open-collector transistorBuilt-in connector (Mounting-compatible with conventional model)

฿ 493.33

SNXPHOTOMICROSENSORSPM 1 Piece(s) Same day 10T Shaped2613.722.4NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -T Shaped2613.722.4PNP open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) Quote -T Shaped2616.722.4NPN open-collector transistorBuilt-in connector (Mounting-compatible with conventional model)

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 90 Day(s) -T Shaped2616.722.4PNP open-collector transistorBuilt-in connector (Mounting-compatible with conventional model)

฿ 493.33

SNX PHOTOMICRO SENSORS PM 1 Piece(s) Same day 10Y Shaped13.414.922.7NPN open-collector transistorBuilt-in connector

฿ 543.33

PHOTOMICRO SENSORS PM 1 Piece(s) 80 Day(s) -Y Shaped13.414.922.7PNP open-collector transistorBuilt-in connector

Loading...

  1. 1

Basic Information

Slit Width(mm) 6 Luminescence Method Non-modulated light Operation Mode Incorporated with 2 outputs: Light-ON/Dark-ON
Indicator Light Mode Lights up under light received condition Power Supply Voltage(V) 5-24 V DC ±10%