1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable With Connector

Cable With Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Selectable from cable with connector or cable with connector (flex resistant type). Details: 0.2 mm2, 4-core flexible cable with connector on one end, Cable outer diameter: ⌀3.7 mm

 
Part Number
CN-14A
CN-14A-C1
CN-14A-C2
CN-14A-C3
CN-14A-C5
CN-14A-R-C1
CN-14A-R-C2
CN-14A-R-C3
CN-14A-R-C5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Cable type Cable length
(m)
Cable diameter
(φ)
Detail

฿ 553.33

SNX SENSOR OPTIONS CN 1 Piece(s) Same day 10Connector---Set of 10 housings and 40 contacts

฿ 230.00

SNXSENSOROPTIONSCN 1 Piece(s) Same day 10Connector attached cable0.2 mm2 4-core cabtyre cable with connector on one end1ø3.7-

฿ 295.00

SNX SENSOR OPTIONS CN 1 Piece(s) 60 Day(s) 10Connector attached cable0.2 mm2 4-core cabtyre cable with connector on one end2ø3.7-

฿ 358.33

SNXSENSOROPTIONSCN 1 Piece(s) Same day 10Connector attached cable0.2 mm2 4-core cabtyre cable with connector on one end3ø3.7-

฿ 406.67

SNX SENSOR OPTIONS CN 1 Piece(s) Same day 10Connector attached cable0.2 mm2 4-core cabtyre cable with connector on one end5ø3.7-

฿ 361.67

SENSOROPTIONSCN 1 Piece(s) Same day -Connector attached cable (Bending-resistant type)0.2 mm2 4-core cabtyre cable with connector on one end1ø3.7-

฿ 516.67

SNXSENSOROPTIONSCN 1 Piece(s) Same day 10Connector attached cable (Bending-resistant type)0.2 mm2 4-core cabtyre cable with connector on one end2ø3.7-

฿ 678.33

SENSOROPTIONSCN 1 Piece(s) Same day -Connector attached cable (Bending-resistant type)0.2 mm2 4-core cabtyre cable with connector on one end3ø3.7-

฿ 865.00

SENSOROPTIONSCN 1 Piece(s) 80 Day(s) 10-----

Loading...

  1. 1