Transparent Lighting Edge Light Transmissive Type TE Series

Caution
- The letters used for red light emission in the catalog are incorrect.
Forward) Red → R
Incorrect: Red → L
Product Description
LED element is installed in the side of the optical guiding diffusion material. Uniform transmitted illumination with a thickness of only 7 mm. The light emitting part of the LED element is mounted so as to be embedded into the light guide plate. Light diffuses in various directions inside the optical guide plate. Special manufacturing method includes special pattern printing on the optical guide plate itself, a surface diffusion cover, and so on to ensure uniformity.
[Applications] Various shape recognition, dimension measurement, foreign matter inspection, liquid level checking, pinhole inspection, etc.