1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Direct Lighting Square Oblique Irradiation Type DL-S Series

N1D1 LED LAMPS

Direct Lighting Square Oblique Irradiation Type DL-S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 196,853.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

Product Description

Lighting containing bar type fixtures arranged into a square on the same base. The 4 lights are completely independent.
Illumination angle, dimming, and on/off illumination controls support free settings in 4 directions. Mounting of diffusion plate and polarizing plate is possible.

[Applications] Inspection for various foreign matter, reading of various characters and codes, for square and rectangular shapes, etc.

 
Part Number
UVDL-S2710-365
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 196,853.00

N1D1 LED LAMPS 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Square hole type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Width W (Range)(mm) 60.1~80
Width W(mm) 70 Length L (Range)(mm) 50.1~80 Length L(mm) 70
Power Consumption (Range)(W) 3.1~4 Power Consumption(W) 3.9 Height H (Range)(mm) 15.1~20
Height H (The max. value is applied for Flexible Type)(mm) 20 Wavelength(nm) 365

Please check the type/dimensions/specifications of the part UVDL-S2710-365 in the Direct Lighting Square Oblique Irradiation Type DL-S Series series.