1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LIVE Sealing PAN【400 Pieces Per Package】

SA11 FASTENING

LIVE Sealing PAN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,325.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal M] 4
[Material] SUS410
[Surface Processing] None

Part Number
CSPPNSF-410-M4-19
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,325.68

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 19 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment No Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPPNSF-410-M4-19 in the LIVE Sealing PAN series.