(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4
[Material] SUS410
[Surface Processing] None
Dimensional drawing
Size | Head Specifications | Thread Specifications | Blade Specifications | |||||
---|---|---|---|---|---|---|---|---|
dk | f | k | d | L | S | y | d1 | |
4 x 13 | 6.0 | 0.7 | 1.2 | 4.2 | 13.0 | 7.3 | 4.5 | 3.4 |
4 x 16 | 16.0 | 10.3 | ||||||
4 x 19 | 19.0 | 13.3 |
Part Number |
---|
CSPRDS-410SGSUS-M4-13 |
CSPRDS-410SGSUS-M4-16 |
CSPRDS-410SGSUS-M4-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 13.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 13 | |
฿ 8.42 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 16 | ||
฿ 8.62 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 19 |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Round countersunk | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | SUS410 | Surface Treatment | No |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?