(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4, 5
[Material] Stainless Steel
[Surface Processing] None
Part Number |
---|
CSPPNS-SUS-M4-13 |
CSPPNS-SUS-M4-16 |
CSPPNS-SUS-M4-19 |
CSPPNS-SUS-M4-25 |
CSPPNS-SUS-M4-35 |
CSPPNS-SUS-M5-19 |
CSPPNS-SUS-M5-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 12.51 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 4 | 13 | ||
฿ 13.16 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 4 | 16 | ||
฿ 31.43 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 19 | |
฿ 15.26 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 4 | 25 | ||
฿ 18.97 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 4 | 35 | ||
฿ 17.52 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | 19 | ||
฿ 20.13 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | 25 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard |
How can we improve?
How can we improve?