1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Weld Fastener【1,000 Pieces Per Package】

FASTENING

No Weld Fastener
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 838.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal M] 4.2
[Material] Steel
[Surface Processing] Bright Chromate Plating

No Weld Fastener

No Weld Fastener

Dimensional drawing

SizeDdkKacdL1
Standard DimensionsToleranceStandard DimensionsStandard DimensionsToleranceStandard DimensionsStandard DimensionsStandard DimensionsToleranceStandard DimensionsTolerance
4.2 x 157.8±0.21.65±0.15.50.23.43.4+0.1
-0.5
4.7±0.2
Part Number
CSPTRSF-STU-M4.2-15 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 838.45

฿ 572.49

FASTENING 1 Pack(s)

1,000 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.2 Length L (mm) 15 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Bright Chromate Plating Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPTRSF-STU-M4.2-15 in the No Weld Fastener series.