(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 5
[Material] Steel
[Surface Processing] Trivalent White, Stainless Steel Plating
Part Number |
---|
CSSCSS-ST3W-M5-25 |
CSSCSS-ST3W-M5-35 |
CSSCSS-ST3W-M5-50 |
CSSCSS-ST3W-M5-70 |
CSSCSS-STTSM-M5-25 |
CSSCSS-STTSM-M5-50 |
CSSCSS-STTSM-M5-70 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 685.72 | FASTENING | 1 Pack(s) | 140 Pieces Per Package | 6 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent White | ||
฿ 685.72 | FASTENING | 1 Pack(s) | 110 Pieces Per Package | 6 Day(s) | 10 | 35 | [Trivalent Chromate] Trivalent White | ||
฿ 685.72 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 6 Day(s) | 10 | 50 | [Trivalent Chromate] Trivalent White | ||
฿ 685.72 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 6 Day(s) | 10 | 70 | [Trivalent Chromate] Trivalent White | ||
฿ 870.97 | SA11 FASTENING | 1 Pack(s) | 140 Pieces Per Package | 6 Day(s) | 10 | 25 | Stainless Steel Plating | ||
฿ 870.97 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 6 Day(s) | 10 | 50 | Stainless Steel Plating | ||
฿ 870.97 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 6 Day(s) | 10 | 70 | Stainless Steel Plating |
Loading...
Thread Nominal (M) | 5 | Detailed Shape | Disc | Mounting Hole Shape | Square Hole |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?