(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4.8
[Material] Steel
[Surface Processing] Trivalent White
Dimensional drawing
Part Number | Size | Nominal Length (L) | Head Diameter (D) | Head Height (H) | Width across Flats | Thread Outer Diameter | Working Length |
---|---|---|---|---|---|---|---|
DNH4816 | 4.8 x 16 | 16 | ⌀11 | 5.3 | 8.0 | ⌀4.8 | 3 |
DNH4819 | 4.8 x 19 | 19 | ⌀11 | 5.3 | 8.0 | ⌀4.8 | 6 |
DNH4825 | 4.8 x 25 | 25 | ⌀11 | 5.3 | 8.0 | ⌀4.8 | 12 |
DNH4835 | 4.8 x 35 | 35 | ⌀11 | 5.3 | 8.0 | ⌀4.8 | 22 |
DNH4840 | 4.8 x 40 | 40 | ⌀11 | 5.3 | 8.0 | ⌀4.8 | 27 |
DNH4857 | 4.8 x 57 | 57 | ⌀11 | 5.3 | 8.0 | ⌀4.8 | 32-44 |
Thread Nominal (M) | 4.8 | Length L (mm) | 19 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hex | Material | Steel |
Surface Treatment | Trivalent White | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Additional Shape | Flanged | Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part HXNSF-ST3W-M4.8-19 in the DNH Hex for KM Steel H series.
How can we improve?
How can we improve?