(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M]4"Material" steel "Surface treatment" trivalent white "Thread type" self-drilling screw
Part Number |
---|
CSPCSSFL-ST3W-M4-28 |
CSPCSSFL-ST3W-M4-32 |
CSPCSSFL-ST3W-M4-40 |
CSPCSSFL-ST3W-M4-45 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 21,770.32 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 28 | ||
฿ 232,970.32 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 32 | ||
฿ 29,171.61 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | ||
฿ 32,361.29 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 45 |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Surface Treatment | Trivalent White |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?