(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M]4 "Material" steel "Surface treatment" none "Thread type" self-drilling screw
Thread Nominal (M) | 4 | Length L (mm) | 35 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Washer Included |
Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part CSPSND-ST-M4-35 in the LIVE Modified Truss Head, Wood Based Polycarbonate series.
Part Number |
---|
CSPSND-STBROZ-M4-35 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment |
---|---|---|---|---|---|---|
฿ 1,365.29 | 1 Pack(s) | 120 Pieces Per Package | 6 Day(s) | - |
How can we improve?
How can we improve?