(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4
[Material] Steel / SUS410
[Surface Processing] None, Trivalent White
Part Number |
---|
CSPELSND-410-M4-19 |
CSPELSND-ST3W-M4-19 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 2,862.97 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | [Stainless] SUS410 | No | ||
฿ 1,888.26 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White |
Loading...
Thread Nominal (M) | 4 | Length L (mm) | 19 | Detailed Shape | Extra Low Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Washer Included | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?