(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 5.5
[Material] Steel
[Surface Processing] R Silver (Ruspert Silver)
Part Number |
---|
HXNSF-STTRS-M5.5-38 |
HXNSF-STTRS-M5.5-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Mounting Hole Shape |
---|---|---|---|---|---|---|---|---|
฿ 4,633.94 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 38 | [N/A] No | ||
฿ 3,564.39 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 50 | - |
Loading...
Thread Nominal (M) | 5.5 | Detailed Shape | Standard | Basic Shape | Hex |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | R Silver (Ruspert Silver) | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Flanged | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?