1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Self-Drilling Screw, Gusset, TH Screw【1,000 Pieces Per Package】

FASTENING

Self-Drilling Screw, Gusset, TH Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal M]4.2 "Material" steel "Surface treatment" bright chromate plating "Thread type" self-drilling screw

Part Number
CSPCSS-STU-M4.2-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,839.48

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.2 Length L (mm) 13 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Bright Chromate Plating Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPCSS-STU-M4.2-13 in the Self-Drilling Screw, Gusset, TH Screw series.