(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4.2
[Material] Steel, SUS410
[Surface Processing] Trivalent White, Other Special Treatment (Trivalent White - ZEC Coat), None
Part Number |
---|
CSPBDS-ST3W-M4.2-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 904.39 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package |
Loading...
Thread Nominal (M) | 4.2 | Detailed Shape | Ultra Low Head | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Additional Shape | Standard | Application | Standard |
Please check the type/dimensions/specifications of the part CSPBDS-ST3W-M4.2-16 in the Pias Eleven Wafer F series.
Part Number |
---|
CSPBDS-410-M4.2-16 |
CSPBDS-410-M4.2-19 |
CSPBDS-ST3W-M4.2-19 |
CSPBDS-ST3W-ZEC-M4.2-16 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,455.24 | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | 16 | [Stainless] SUS410 | No | Box/package | ||
฿ 9.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | 19 | [Stainless] SUS410 | No | Low Quantity (can be purchased from one) | ||
฿ 821.42 | 1 Pack(s) | 600 Pieces Per Package | 6 Day(s) | 10 | 19 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,127.61 | 1 Pack(s) | 800 Pieces Per Package | 15 Day(s) | 10 | 16 | [Steel] Steel | Other special processings | Box/package |
How can we improve?
How can we improve?