1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DANLY Spring Series (Deformed Wire) (10025-36)

DNN SPRING

DANLY Spring Series (Deformed Wire) (10025-36)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series

 
Part Number
10025-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

฿ 228.16

DNN SPRING 1 Piece(s) 8 Day(s) 10255106.23.2516.01~30.0020.30516.24Yellow (for extra heavy load)

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel Type Irregular shape wire Surface Treatment After Shot Peening, Painting

Please check the type/dimensions/specifications of the part 10025-36 in the DANLY Spring Series (Deformed Wire) series.

Products with similar specification

Part Number
10032-36
10038-36
10044-36
10051-36
10064-36
10076-36
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

฿ 321.65

1 Piece(s) 8 Day(s) 103251082.5116.01~30.0020.086.516.06Yellow (for extra heavy load)

฿ 276.94

1 Piece(s) 8 Day(s) 10385109.52.0916.01~30.0019.877.515.90Yellow (for extra heavy load)

฿ 333.85

1 Piece(s) 8 Day(s) 1044510111.7916.01~30.0019.72915.78Yellow (for extra heavy load)

฿ 469.01

1 Piece(s) 8 Day(s) 1051510131.516.01~30.0019.071015.25Yellow (for extra heavy load)

฿ 358.74

1 Piece(s) 8 Day(s) 1064510161.216.01~30.0019.141315.32Yellow (for extra heavy load)

฿ 505.59

1 Piece(s) 8 Day(s) 107651019116.01~30.0018.941515.15Yellow (for extra heavy load)