(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series
Part Number |
---|
20127-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.59 | DNN SPRING | 1 Piece(s) | 8 Day(s) | 10 | 127 | 10 | 20 | 51 | 0.94 | 30.01~50.00 | 47.60 | 38 | 35.7 | Green (For Light Load) |
Loading...
Material | Silicon Chrome Steel | Type | Irregular shape wire | Surface Treatment | After Shot Peening, Painting |
---|
Please check the type/dimensions/specifications of the part 20127-11 in the DANLY Spring Series (Deformed Wire) series.
Part Number |
---|
10044-36 |
10051-36 |
10064-36 |
20127-21 |
20127-26 |
20127-36 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 333.85 | 1 Piece(s) | 8 Day(s) | 10 | 44 | 5 | 10 | 11 | 1.79 | 16.01~30.00 | 19.72 | 9 | 15.78 | Yellow (for extra heavy load) | ||
฿ 469.01 | 1 Piece(s) | 8 Day(s) | 10 | 51 | 5 | 10 | 13 | 1.5 | 16.01~30.00 | 19.07 | 10 | 15.25 | Yellow (for extra heavy load) | ||
฿ 358.74 | 1 Piece(s) | 8 Day(s) | 10 | 64 | 5 | 10 | 16 | 1.2 | 16.01~30.00 | 19.14 | 13 | 15.32 | Yellow (for extra heavy load) | ||
฿ 867.38 | 1 Piece(s) | 8 Day(s) | 10 | 127 | 10 | 20 | 48 | 1.47 | 50.01~73.00 | 69.84 | 38 | 55.87 | Blue (Medium Load) | ||
฿ 818.09 | 1 Piece(s) | 8 Day(s) | 10 | 127 | 10 | 20 | 38 | 3.41 | 107.01~150.00 | 129.92 | 32 | 108.27 | Red (Heavy Load) | ||
฿ 1,023.89 | 1 Piece(s) | 8 Day(s) | 10 | 127 | 10 | 20 | 32 | 4.76 | 150.01~230.00 | 150.97 | 25 | 120.78 | Yellow (for extra heavy load) |
How can we improve?
How can we improve?