(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series
Part Number |
---|
20305-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,735.27 | DNN SPRING | 1 Piece(s) | 8 Day(s) | 10 | 305 | 10 | 20 | 114 | 0.61 | 50.01~73.00 | 69.31 | 91 | 55.45 | Blue (Medium Load) |
Loading...
Material | Silicon Chrome Steel | Type | Irregular shape wire | Surface Treatment | After Shot Peening, Painting |
---|
Please check the type/dimensions/specifications of the part 20305-21 in the DANLY Spring Series (Deformed Wire) series.
Part Number |
---|
10044-36 |
10051-36 |
10064-36 |
20305-26 |
20305-36 |
25025-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 333.85 | 1 Piece(s) | 8 Day(s) | 10 | 44 | 5 | 10 | 11 | 1.79 | 16.01~30.00 | 19.72 | 9 | 15.78 | Yellow (for extra heavy load) | ||
฿ 469.01 | 1 Piece(s) | 8 Day(s) | 10 | 51 | 5 | 10 | 13 | 1.5 | 16.01~30.00 | 19.07 | 10 | 15.25 | Yellow (for extra heavy load) | ||
฿ 358.74 | 1 Piece(s) | 8 Day(s) | 10 | 64 | 5 | 10 | 16 | 1.2 | 16.01~30.00 | 19.14 | 13 | 15.32 | Yellow (for extra heavy load) | ||
฿ 1,747.46 | 1 Piece(s) | 8 Day(s) | 10 | 305 | 10 | 20 | 91 | 1.5 | 107.01~150.00 | 137.25 | 76 | 114.38 | Red (Heavy Load) | ||
฿ 2,133.64 | 1 Piece(s) | 8 Day(s) | 10 | 305 | 10 | 20 | 76 | 2.12 | 150.01~230.00 | 161.65 | 61 | 129.32 | Yellow (for extra heavy load) | ||
฿ 508.14 | 1 Piece(s) | 6 Day(s) | 10 | 25 | 12.5 | 25 | 10.2 | 1000 | 73.01~107.00 | 100 | 7.5 | 75 | Green (For Light Load) |
How can we improve?
How can we improve?