(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Blind jack nut that can be easily tightened with one side.
[Features]
· Can be fastened to a thin metal base material or resin material with 4 legs that open greatly by one side work, and also supports a wide range of plate thickness.
· Can be fastened to a wide range of workpieces, from metal materials to fragile and soft materials.
· Can be used in locations subject to vibration.
[Material] Stainless Steel.
[Surface Processing] None.
[Nominal of Thread (M)] 5/6.
[Application/Function] Caulking.
[Sales Unit] Individual (can be purchased from one piece).
Thread Nominal (M) | 5 | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part RVNCJN-SUS-M5 in the Blind Jack Nut series.
How can we improve?
How can we improve?