1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hot Air Generator (800X1S-AH)

KAH HOT AIR GENERATOR

Small Hot Air Generator (800X1S-AH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-Temperature Fluid Heater
High-temperature heating of gases such as air, up to 800°C. A revolutionary high temperature hot air generator that changes the heating area of gas burners, etc. A safe and clean hot air generator more compact than the conventional products, providing quick temperature rise/fall and excellent responsiveness.
[Features]
· Discharges high temperature in a short time.
· Unlike the conventional hot air generators, the gas generator is separate and the heater is extremely compact.
· Incredibly safe and clean because it does not combust or produce flames.
· Temperature can be adjusted through three factors: voltage, air volume, and distance from workpiece.
· The heat source supports ceramic machining of special elements with quartz glass. A heater with very little heat load has thus been realized.
· Highly heat resistant quartz glass is used for the hot air vent.
· Three types are available to suit the shape and mounting methods of items being heated.
· By combining with a temperature controller, the blowing direction of hot air can be set as desired.
· Non-standard shapes, voltages, and capacities are available, as are irregular shapes.
[Notes]
· Be sure to check ventilation when applying voltage. Never use without ventilation.
· After turning the power to the product off, wait at least 3 minutes before turning off the ventilation for safety. After that, confirm that the temperature of the hot air is 50°C or less and stop the air blow.
· The main body uses quartz glass, so do not apply impacts.
· When using, the main body and case will become hot, so never touch with bare hands. Burns may result.

 
Part Number
800X1S-AH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeater Capacity
(kw)
Power Supply Hot-Air Beam Length G
(mm)
Hot-Air Beam Diameter J
(Ø)

฿ 6,407.72

KAH HOT AIR GENERATOR 1 Piece(s) 5 Day(s) 100.35Single-Phase 100 V578.5

Loading...

  1. 1

Basic Information

Type Hot Air Beam Hot-Air Beam Cover Diameter H(Ø) 13 Connection Port R1/8

Please check the type/dimensions/specifications of the part 800X1S-AH in the Small Hot Air Generator series.

Products with similar specification

Part Number
800X1S-AH2
800X1S-BH
800X1S-BH2
800X1S-CH
800X1S-CH2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHeater Capacity
(kw)
Power Supply Hot-Air Beam Length G
(mm)
Hot-Air Beam Diameter J
(Ø)

฿ 8,856.77

1 Piece(s) 5 Day(s) 100.44Single-Phase 200 V578.5

฿ 7,139.41

1 Piece(s) 5 Day(s) 100.35Single-Phase 100 V682.0

฿ 9,098.65

1 Piece(s) 3 Day(s) 100.44Single-Phase 200 V682.0

฿ 7,629.22

1 Piece(s) 5 Day(s) 100.35Single-Phase 100 V6826

฿ 9,588.46

1 Piece(s) 5 Day(s) 100.44Single-Phase 200 V6826