(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A blind nut that can be installed quickly on one side.
[Features]
· The flat head Eurosert has a vertical groove that significantly improves slip torque strength.
· Thickness of the bumps improves tensile and punching strength.
· The taper of the tip and the thin 2-step body make it possible to perform reliable and unmanned speed work with an automatic machine.
[Material] Steel.
[Surface Processing] None.
[Nominal of Thread (M)] 3/4/5/6/8.
[Application/Function] Caulking.
[Sales Unit] Individual (can be purchased from one piece).
[Applications]
· Automotive bodies, interiors, vehicles, containers, sashes, furniture, electrical products, balconies, gates, control panels.
Material | Steel | Surface Treatment | No | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part RVNC-ST-M3 in the Spline Flat Head Eurosert series.
Part Number |
---|
RVNC-ST-M4 |
RVNC-ST-M5 |
RVNCA-ST-M6 |
RVNCA-ST-M8 |
RVNCB-ST-M6 |
RVNCB-ST-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Height (mm) | Pitch |
---|---|---|---|---|---|---|---|---|
฿ 14.46 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 11.5 | 0.7 | ||
฿ 13.10 | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 13.0 | 0.8 | |
฿ 17.03 | 1 Piece(s) | 6 Day(s) | 10 | 6 | 16.0 | 1 | ||
฿ 19.81 | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 17.5 | 1.25 | |
฿ 19.43 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 18.5 | 1 | |
฿ 21.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 20.0 | 1.25 |
How can we improve?
How can we improve?