1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TRX B1 Pot【5,000 Pieces Per Package】

FASTENING

TRX B1 Pot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,767.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A screw that can be screwed into a member by itself without any female screw.
[Features]
・Tapered from 2 to 2.5 peaks. The pitch is finer than the 1st tapping.
・The tip of the 2nd class tapping is cut into 1/4, and the cutting part acts as a blade to scrape the mating material.
・Since only the prepared hole needs to be opened, the work process can be reduced and workability is good.
・Be careful because the prepared hole changes depending on the thickness and type of screw.
・Because it is screwed by itself, it is difficult to loosen, but it is not suitable for locations where it is frequently removed.
・The pitch of the threads is rough compared to ordinary machine screws.
・[Nominal] 2
・[Material] Steel
・[Surface Processing] None, Trivalent White
[Application]
・Mating material: Suitable mainly for thin steel plate and thick plate (5 mm or less) resin, hard rubber.

Part Number
CSXPNH-ST3W-TP2-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,767.62

FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 2 Length L (mm) 8
Detailed Shape Pan Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSXPNH-ST3W-TP2-8 in the TRX B1 Pot series.