(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 4, 5
[Material] Stainless Steel
[Surface Processing] Bare
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Length L (mm) | 12 |
---|---|---|---|---|---|
Detailed Shape | Truss | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | Stainless Steel | Surface Treatment | Fabric | Tip Shape | Cone Point |
Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Please check the type/dimensions/specifications of the part CSPTRTI-SUS-TP4-12 in the (+) A Truss, Imported series.
How can we improve?
How can we improve?