(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tapping screw with the roughest pitch
[Features]
・The tip is sharp and the thread is up to the tip.
・The pointed part has a role to help guide and bite for positioning the center of the hole.
・[Nominal] 3, 3.5, 4, 5
・[Material] Steel
・[Surface Processing] Trivalent White, Nickel Plating, Black Coating
[Applications]
・Mating materials: Mainly thin steel plates, hard boards, wood, asbestos, and generally thin steel plates are suitable for 1.2 mm or less.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,418.29 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,934.86 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,043.43 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,467.43 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,166.86 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,071.62 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,959.62 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,799.62 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,710.86 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,801.53 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,073.91 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 9,179.61 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 9,062.71 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 11,568.77 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 10,257.29 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,414.10 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,792.00 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,043.81 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 896.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,043.81 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 968.00 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,368.00 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,351.62 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,708.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,684.58 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,951.62 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,419.35 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,304.00 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,173.42 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,195.87 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,502.10 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 12 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 387.10 ฿ 197.50 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 3 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 402.29 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 950.10 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,107.05 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 1,023.62 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 8.29 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | |||
฿ 8.94 ฿ 4.02 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | |||
฿ 614.48 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 696.77 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 712.26 ฿ 341.46 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 5 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 2,616.39 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 5 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,583.35 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,659.23 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 5 | 30 | [Steel] Steel | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 15.10 ฿ 7.20 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 6.97 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | ||
฿ 19.35 ฿ 9.22 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 22.45 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 25.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 25 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 31.74 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 24.77 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 28.26 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 34.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 37.94 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 45.68 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 39.10 ฿ 14.64 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 43.50 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | ||
฿ 52.20 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | ||
฿ 65.42 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 3,521.03 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,719.23 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 12 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,864.77 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 16 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 3,948.39 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 20 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 4,147.35 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 25 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 4,212.39 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 30 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 6,418.29 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 7,369.15 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 7,725.72 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 9,865.15 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 11,648.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 7,147.74 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 8,626.84 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 11,091.48 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package | ||
฿ 13,063.35 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 5 | 30 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | Box/package |
Loading...
Thread Type | Self Tapping Screws | Detailed Shape | Ultra Low Head | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Cone Point | Additional Shape | Standard |
Application | Standard |
How can we improve?
How can we improve?