1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

(+) A1 Flat【1,200 Pieces Per Package】

FASTENING

(+) A1 Flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,148.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal] 2.3, 4
[Material] Steel
[Surface Processing] Bright Chromate Plating, Chromate Plating, Trivalent White, Trivalent Black, Nickel Plating, Chrome Plated, German Brown Plating, Black Chromate, Dacrotized, Brass Plating, Tin Cobalt, Black Nickel, Stainless Steel Plating, Chrome Plating White, Other special processings

Part Number
CSPCSTA-STU-TP4-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,148.13

FASTENING 1 Pack(s)

1,200 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 4 Length L (mm) 16
Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Bright Chromate Plating Tip Shape Cone Point
Additional Shape Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPCSTA-STU-TP4-16 in the (+) A1 Flat series.