(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 3/4/5/6/8/10/12
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 Equivalent (Materials)
Material | Resin | Thread Type | Metric coarse | Surface Treatment | No |
---|---|---|---|---|---|
Sales Unit | Box/package | Applications, Functions | General | Surface Treatment (Details) | No |
Hex Nut Type | A Type |
Please check the type/dimensions/specifications of the part TENT-12 in the PTFE Nut / TENT series.
Part Number |
---|
TENT-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|
฿ 179.80 | 10 Piece(s) | 12 Day(s) | 10 | 10 | 1.5 |
How can we improve?
How can we improve?