(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2/2.6/3/4/5/6/8/10/12/#4/#6/#8
[Material] PC (Polycarbonate)
[Color] Transparent/White (M10 and M12 products with a "W" at the end of their part number are white)
[Heat Warping Temperature] 1.82 MPa: 130°C
[UL Standard] UL94V-2 (Materials)
Part Number |
---|
PCNT-02 |
PCNT-03 |
PCNT-04 |
PCNT-05 |
PCNT-06 |
PCNT-08 |
PCNT-10 |
PCNT-10W-W |
PCNT-12 |
PCNT-12W-W |
PCNT-26 |
PCNT-440 |
PCNT-632 |
PCNT-832 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Screw Thread Types | Thread Nominal (inch) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14.73 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 2 | Metric Coarse | - | Transparency | ||
฿ 96.46 | HSK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | Metric Coarse | - | Transparency | |
฿ 5.97 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 4 | Metric Coarse | - | Transparency | ||
฿ 7.60 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 5 | Metric Coarse | - | Transparency | ||
฿ 7.60 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 6 | Metric Coarse | - | Transparency | ||
฿ 8.15 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 8 | Metric Coarse | - | Transparency | ||
฿ 40.40 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 10 | Metric Coarse | - | Transparency | ||
฿ 27.78 | HSK NUT | 50 Piece(s) | 11 Day(s) | 10 | 10 | Metric Coarse | - | White | ||
฿ 48.48 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 12 | Metric Coarse | - | Transparency | ||
฿ 37.37 | HSK NUT | 50 Piece(s) | 12 Day(s) | 10 | 12 | Metric Coarse | - | White | ||
฿ 14.73 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | 2.6 | Metric Coarse | - | Transparency | ||
฿ 43.43 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | - | Unified coarse UNC | NO.4 | Transparency | ||
฿ 43.94 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | - | Unified coarse UNC | NO.6 | Transparency | ||
฿ 44.44 | HSK NUT | 10 Piece(s) | 12 Day(s) | 10 | - | Unified coarse UNC | NO.8 | Transparency |
Loading...
Basic Shape | Hex Nut | Material | Resin | Surface Treatment | NA |
---|---|---|---|---|---|
Application / Functions | General | Sales Unit | Box/Package | Surface Treatment (Details) | NA |
Hex Nut Standard | A Type |
How can we improve?
How can we improve?