(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread] M1.7/M2/M2.5/M2.6/M3/M4/M5/M6/M8/M10/M12/#4
[Material] Steel / Stainless steel / Brass / Aluminum / Pure titanium
[Surface treatment] Trivalent chromium chromate / Base material / Nickel plating / Black nickel plating / Degreasing
*Pure titanium: Specific gravity is approximately 60% of that of stainless steel. It also has excellent chemical resistance and especially seawater resistance.
Since titanium is non-magnetic, it can be used for equipment requiring non-magnetic properties such as electronic equipment, semiconductor manufacturing equipment, medical equipment, etc.
Part Number |
---|
ANT-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Thread Type | Surface Treatment | Nominal of Thread (inch) | Surface Treatment (Details) | Hex Nut Type | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8.15 | HSK NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | Aluminum | Metric coarse | No | - | No | A Type | 0.7 |
Loading...
Sales Unit | Box/package | Applications, Functions | General |
---|
Please check the type/dimensions/specifications of the part ANT-04 in the Hex Nut BNT/UNT/UMNT/ANT/TINT series.
Part Number |
---|
ANT-03 |
ANT-05 |
ANT-06 |
BNT-02 |
BNT-02-2 |
BNT-02-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Thread Type | Surface Treatment | Nominal of Thread (inch) | Surface Treatment (Details) | Hex Nut Type | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7.60 | 50 Piece(s) | 12 Day(s) | 10 | 3 | Aluminum | Metric coarse | No | - | No | A Type | 0.5 | ||
฿ 8.70 | 50 Piece(s) | 12 Day(s) | 10 | 5 | Aluminum | Metric coarse | No | - | No | A Type | 0.8 | ||
฿ 9.25 | 50 Piece(s) | 10 Day(s) | 10 | 6 | Aluminum | Metric coarse | No | - | No | A Type | 1 | ||
฿ 95.89 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | Brass_ | Metric coarse | Nickel Plating | - | Nickel Plating | A Type | 0.4 | |
฿ 5.42 | 50 Piece(s) | 12 Day(s) | 10 | 2 | Brass_ | Metric coarse | Nickel Plating | - | Nickel Plating | Tow Types | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 12 Day(s) | 10 | 2 | Brass_ | Metric coarse | Nickel Plating | - | Nickel Plating | Three Types | 0.4 |
How can we improve?
How can we improve?