(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.6/3/4/5/6/8/10
[Materials] Brass (C3604BD) with cadmium content less than 75 ppm
[Finish] Degreased
Part Number |
---|
HUD-41001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31.17 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 10 | 1D | 12.7 | Brass (C3604BD) Cadmium Content Less than 75 ppm |
Loading...
Type | Press Fit | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Brass (C3604BD) Cadmium Content Less than 75 ppm |
Please check the type/dimensions/specifications of the part HUD-41001 in the Brass Ultrasert IV/HUD IV series.
Part Number |
---|
HUD-42001 |
HUD-42601 |
HUD-43001 |
HUD-43030 |
HUD-43040 |
HUD-43050 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 10.90 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 2D | 4 | - | ||
฿ 25.25 | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 2D | 5.7 | - | ||
฿ 10.90 | 50 Piece(s) | 16 Day(s) | 10 | 3 | 2D | 5.7 | - | ||
฿ 10.90 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3 | - | ||
฿ 10.90 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1.5D | 4 | - | ||
฿ 10.90 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1.5D | 5 | - |
How can we improve?
How can we improve?