1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Mini Bit Inserts / HMIB-Z (HMIB-142530Z)

INSERT NUT

Brass Mini Bit Inserts / HMIB-Z (HMIB-142530Z)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 1.4/1.6/1.7
[Usage Method] Press-fitting / Heated Press-fitting
[Compatible Resin] Thermoplastic
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing

 
Part Number
HMIB-142530Z SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Material Details

฿ 80.00

฿ 4.12

INSERT NUT 1 Piece(s) Same day 101.42DBrass (C3604BD) Cadmium Content Less than 75 ppm

Loading...

  1. 1

Basic Information

Type Press Fit Material Brass Screw Type Metric (coarse) Thread
Application Light Metal Notch NA Shape Standard
Operating Environment Manufacturing Equipment Sales Unit Box/Package Length (After Insertion) 3
Material Details Brass (C3604BD) Cadmium Content Less than 75 ppm

Please check the type/dimensions/specifications of the part HMIB-142530Z in the Brass Mini Bit Inserts / HMIB-Z series.

Products with similar specification

Part Number
HMIB-162530Z
HMIB-172530Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Material Details

฿ 9.80

50 Piece(s) 10 Day(s) 101.62D-

฿ 80.00

1 Piece(s) Available 3 Day(s) 101.71.5D-