1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Bit Insert (Flange Type) / HFB【1-50 Pieces Per Package】 (HFB-2001)

HSK INSERT NUT

Brass Bit Insert (Flange Type) / HFB (HFB-2001)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread Sizes (M)] 2/2.6/3/4/5
[Materials] Brass (C3604BD) with cadmium content less than 75 ppm
[Finish] Degreased

 
Part Number
HFB-2001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Sales Unit Outer Diameter Length (After Insertion) Material Details

฿ 80.39

HSK INSERT NUT 1 Piece(s) Available 3 Day(s) 1021.5DBox/Package43Brass (C3604BD) Cadmium Content Less than 75 ppm

Loading...

  1. 1

Basic Information

Type Press Fit Material Brass Screw Type Metric (coarse) Thread
Application Light Metal Notch NA Shape Standard
Operating Environment Manufacturing Equipment Material Details Brass (C3604BD) Cadmium Content Less than 75 ppm

Please check the type/dimensions/specifications of the part HFB-2001 in the Brass Bit Insert (Flange Type) / HFB series.

Products with similar specification

Part Number
HFB-204545
HFB-2601
HFB-2602
HFB-3001
HFB-3002
HFB-305530
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Sales Unit Outer Diameter Length (After Insertion) Material Details

฿ 10.35

50 Piece(s) 10 Day(s) 1022.5DBox/Package4.54.5-

฿ 10.35

50 Piece(s) 10 Day(s) 102.62DBox/Package55-

฿ 11.43

50 Piece(s) 10 Day(s) 102.62DBox/Package5.55.5-

฿ 81.15

1 Piece(s) Available 3 Day(s) 1032DBox/Package5.55.5-

฿ 13.63

50 Piece(s) 10 Day(s) 1032DBox/Package6.56.5-

฿ 578.00

1 Pack(s)

50 Pieces Per Package

Same day 1031DBox/Package5.53-