(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 1.4/1.6/1.7/2/2.6/3/4/5
[Materials] Brass (C3604BD) with cadmium content less than 75 ppm
[Finish] Degreased
Part Number |
---|
HSB-1401Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Outer Diameter | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.80 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 1.4 | 1.5D | 3 | 2.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm |
Loading...
Type | Press Fit | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Brass (C3604BD) Cadmium Content Less than 75 ppm |
Please check the type/dimensions/specifications of the part HSB-1401Z in the Brass Bit Insert (Standard, Double-sided) HSB-Z series.
Part Number |
---|
HSB-143030Z |
HSB-1603040Z |
HSB-173025Z |
HSB-173040Z |
HSB-173540Z |
HSB-2001Z |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Outer Diameter | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9.80 | 50 Piece(s) | 10 Day(s) | 10 | 1.4 | 2D | 3 | 3 | - | ||
฿ 9.80 | 50 Piece(s) | 10 Day(s) | 10 | 1.6 | 2.5D | 3 | 4 | - | ||
฿ 24.24 | 50 Piece(s) | 10 Day(s) | 10 | 1.7 | 1.5D | 3 | 2.5 | - | ||
฿ 9.80 | 50 Piece(s) | 10 Day(s) | 10 | 1.7 | 2.5D | 3 | 4 | - | ||
฿ 24.24 | 50 Piece(s) | 10 Day(s) | 10 | 1.7 | 2.5D | 3.5 | 4 | - | ||
฿ 24.24 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1.5D | 3 | 3.3 | - |
How can we improve?
How can we improve?