(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2.6/3/4/5
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing
Part Number |
---|
HSD-2601 |
HSD-2602 |
HSD-3001 |
HSD-3002 |
HSD-3003 |
HSD-3004 |
HSD-3005 |
HSD-3006 |
HSD-3007 |
HSD-3008 |
HSD-3009 |
HSD-4001 |
HSD-4002 |
HSD-4003 |
HSD-4004 |
HSD-4005 |
HSD-4006 |
HSD-4007 |
HSD-5001 |
HSD-5002 |
HSD-5003 |
HSD-5004 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Outer Diameter | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31.31 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 2.5D | 4 | 6.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.31 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 2D | 4 | 5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 16.92 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 2D | 4.5 | 6.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.31 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1.5D | 4.5 | 5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.31 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 2D | 4.5 | 6 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.31 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 3D | 4.5 | 8.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.82 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 3.5D | 4.5 | 10 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.82 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 2D | 5 | 6.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.82 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 2D | 5.5 | 6 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 22.40 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 3.5D | 6.5 | 11 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 31.82 | HSK INSERT NUT | 50 Piece(s) | 18 Day(s) | 10 | 3 | 2.5D | 4.5 | 7.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 18.57 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 2.5D | 5.5 | 9 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 32.83 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 1.5D | 5.5 | 6 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 36.87 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 3.5D | 5.5 | 14 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 36.87 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 2.5D | 6.5 | 9 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 37.37 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 3.5D | 6.5 | 14 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 32.83 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 1.5D | 5.5 | 7 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 33.84 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 3D | 5.5 | 11 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 34.85 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 2D | 6.5 | 11 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 34.34 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 1.5D | 6.5 | 7 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 34.34 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 2D | 6.5 | 9 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
฿ 36.87 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 2.5D | 6.5 | 13 | Brass (C3604BD) Cadmium Content Less than 75 ppm |
Loading...
Type | Press Fit | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Brass (C3604BD) Cadmium Content Less than 75 ppm |
How can we improve?
How can we improve?