(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2.6/3/4/5/6/8
[Materials] Free-cutting stainless steel (SUS303)
[Finish] Degreased
Part Number |
---|
IRU-304S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 29.52 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1.5D | 4 | Free-Cutting Stainless Steel (SUS303) |
Loading...
Type | Self-Tapping | Material | Stainless steel (SUS303 / SUS304) | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Cast Iron | Notch | NA | Shape | Slotted Type |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Free-Cutting Stainless Steel (SUS303) |
Please check the type/dimensions/specifications of the part IRU-304S in the Stainless Steel Insert Nut, Screw-in (Slotted)/IRU-S series.
Part Number |
---|
IRU-2604S |
IRU-2605S |
IRU-303.5S |
IRU-305.5S |
IRU-305S |
IRU-306S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 29.52 | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 1.5D | 4 | - | ||
฿ 30.62 | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 2D | 5 | - | ||
฿ 43.94 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3.5 | - | ||
฿ 43.94 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 2D | 5.5 | - | ||
฿ 29.52 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1.5D | 5 | - | ||
฿ 30.62 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 2D | 6 | - |
How can we improve?
How can we improve?