1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Insert Nut (Screw-In Type / Slotted) IRB-S/IRB-SC

Brass Insert Nut (Screw-In Type / Slotted) IRB-S/IRB-SC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing

 
Part Number
IRB-403S
IRB-403SC
IRB-605S
IRB-605SC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Length (After Insertion) Material Details

฿ 18.57

HSK INSERT NUT 50 Piece(s) 10 Day(s) 1040.8D3Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm

฿ 32.32

HSK INSERT NUT 50 Piece(s) 10 Day(s) 1040.8D3Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm

฿ 30.07

HSK INSERT NUT 50 Piece(s) 10 Day(s) 1060.8D5Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm

฿ 29.52

HSK INSERT NUT 50 Piece(s) 10 Day(s) 1060.8D5Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm

Loading...

  1. 1

Basic Information

Type Self-Tapping Material Brass Screw Type Metric (coarse) Thread
Application Light Metal Notch NA Shape Slotted Type
Operating Environment Manufacturing Equipment Sales Unit Box/Package Material Details Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm