(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen plating
Part Number |
---|
IRL-302K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31.82 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.7D | 2 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less |
Loading...
Type | Self-Tapping | Material | Aluminum | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less |
Please check the type/dimensions/specifications of the part IRL-302K in the Aluminum Insert Nut (Screw-In Type) IRL-B/IRL-K series.
Part Number |
---|
IRL-2002K |
IRL-2003.5B |
IRL-2003.5K |
IRL-303.5B |
IRL-303.5K |
IRL-303B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 31.82 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1D | 2 | - | ||
฿ 45.96 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1.5D | 3.5 | - | ||
฿ 17.47 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1.5D | 3.5 | - | ||
฿ 45.96 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3.5 | - | ||
฿ 31.82 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3.5 | - | ||
฿ 45.96 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3 | - |
How can we improve?
How can we improve?