(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
Part Number |
---|
IRU-302 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22.40 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.7D | 2 | Free-Cutting Stainless Steel (SUS303) |
Loading...
Type | Self-Tapping | Material | Stainless steel (SUS303 / SUS304) | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Cast Iron | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Free-Cutting Stainless Steel (SUS303) |
Please check the type/dimensions/specifications of the part IRU-302 in the Stainless Steel/Insert Nut Threaded Type / IRU series.
Part Number |
---|
IRU-2003.5 |
IRU-2004 |
IRU-2005 |
IRU-302.5 |
IRU-303 |
IRU-303.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 22.40 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1.5D | 3.5 | - | ||
฿ 22.40 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 2D | 4 | - | ||
฿ 22.95 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 2.5D | 5 | - | ||
฿ 36.87 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.8D | 2.5 | - | ||
฿ 22.40 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3 | - | ||
฿ 22.40 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 1D | 3.5 | - |
How can we improve?
How can we improve?