(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
Part Number |
---|
IRB-302 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15.28 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.7D | 2 | Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm |
Loading...
Type | Self-Tapping | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Free-Cutting Brass (C3604BD) Cadmium Content Less than 75 ppm |
Please check the type/dimensions/specifications of the part IRB-302 in the Brass Insert Nut (Screw-In Type) IRB/IRB-C series.
Part Number |
---|
IRB-2002C |
IRB-2003 |
IRB-2003.5 |
IRB-302.5 |
IRB-302.5C |
IRB-302C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 28.79 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1D | 2 | - | ||
฿ 15.28 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1.5D | 3 | - | ||
฿ 29.29 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 1.5D | 3.5 | - | ||
฿ 29.29 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.8D | 2.5 | - | ||
฿ 28.79 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.8D | 2.5 | - | ||
฿ 28.79 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.7D | 2 | - |
How can we improve?
How can we improve?