(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Inner diameter] 3.4/4.4/5.4/6.4/8.4/10.5
[Material] PTFE (Filler Blend)
[Color] Light Brown
[Operable Temperature] -200°C to 200°C (material)
[UL Standard] UL94V-0 (Equivalent Product, Materials)
Part Number |
---|
VV-0306-10 |
VV-0408-10 |
VV-0510-10 |
VV-0611-10 |
VV-0816-10 |
VV-0816-15 |
VV-1018-15 |
VV-1018-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thickness t (mm) | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 31.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.4 | 1 | 6 | ||
฿ 33.33 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.4 | 1 | 8 | ||
฿ 35.35 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.4 | 1 | 10 | ||
฿ 40.40 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.4 | 1 | 11.5 | ||
฿ 46.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 8.4 | 1 | 16 | ||
฿ 57.58 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 8.4 | 1.5 | 16 | ||
฿ 51.01 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 10.5 | 1.5 | 18 | ||
฿ 61.62 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 10.5 | 2 | 18 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | NA | Sales Unit | Box/Package | Material, Resin | PTFE (Ethylene Tetrafluoride: fluoropolymer) |
Surface Treatment (Details) | NA |
How can we improve?
How can we improve?