1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Washer / QQ-0000-00

Silicone Washer / QQ-0000-00
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 8.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Inner Diameters] 3.2/4.3/5.3/6.4
[Material] Silicone rubber
[Color] Semi-transparent
[Heat-Resistant Temperature] 0.45 Mpa: 225°C

 
Part Number
QQ-0306-05SALE
QQ-0306-10
QQ-0308-05
QQ-0308-10
QQ-0408-05
QQ-0408-10
QQ-0411-05
QQ-0411-10
QQ-0512-10SALE
QQ-0613-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 13.93

฿ 5.86

SILICON WASHER 1 Piece(s) Same day 103.20.5Low Quantity (can be purchased from one)6

฿ 13.92

HSK SILICON WASHER 1 Piece(s) 5 Day(s) 103.21Low Quantity (can be purchased from one)6

฿ 78.86

HSK SILICON WASHER 1 Piece(s) Available 3 Day(s) 103.20.5Box/Package8

฿ 12.77

HSK SILICON WASHER 1 Piece(s) 5 Day(s) 103.21Low Quantity (can be purchased from one)8

฿ 12.77

HSK SILICON WASHER 1 Piece(s) 5 Day(s) 104.30.5Low Quantity (can be purchased from one)8

฿ 18.97

HSK SILICON WASHER 1 Piece(s) Same day 104.31Low Quantity (can be purchased from one)8

฿ 8.15

HSK SILICON WASHER 50 Piece(s) 10 Day(s) 104.30.5Box/Package11

฿ 15.95

HSK SILICON WASHER 1 Piece(s) Available 5 Day(s) 104.31Low Quantity (can be purchased from one)11

฿ 22.84

฿ 19.16

SILICON WASHER 1 Piece(s) Same day 105.31Low Quantity (can be purchased from one)12

฿ 22.84

HSK SILICON WASHER 1 Piece(s) 5 Day(s) 106.41Low Quantity (can be purchased from one)13

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Material, Resin Silicon Surface Treatment (Details) NA