(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Inner Diameters] 2.2/2.7/2.8/3.2/3.3/4.2/4.3/4.5/5.2/5.3/5.6/6.3/6.5/8.5/10.5/13.0
[Material] PC (Polycarbonate)
[Color] Transparent
[Thermal Deformation Temperature] 1.82 MPa: 130°C
[UL Standard] UL94V-2 (material)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thickness t (mm) | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.2 | 4 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.3 | 4 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.5 | 4 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.8 | 4 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.3 | 5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.5 | 5 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.8 | 5 | ||
฿ 20.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 1 | 5 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.3 | 5.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.5 | 5.5 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 0.8 | 5.5 | ||
฿ 5.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 2.2 | 1 | 5.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.3 | 0.2 | 6 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.3 | 0.3 | 6 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | 3.3 | 0.5 | 6 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.3 | 0.8 | 6 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.2 | 7 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.3 | 7 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.5 | 7 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.8 | 7 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.2 | 8 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.3 | 8 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.5 | 8 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.8 | 8 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.3 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.5 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.8 | 9 | ||
฿ 7.05 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 1 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.2 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.3 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.5 | 10 | ||
฿ 5.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.8 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.2 | 6.5 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.3 | 6.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.5 | 6.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3.2 | 0.8 | 6.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 0.3 | 7 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 0.5 | 7 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 0.8 | 7 | ||
฿ 6.52 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 1 | 7 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.2 | 8 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.8 | 8 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.3 | 0.2 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.3 | 0.3 | 9 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.3 | 0.5 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.3 | 0.8 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.2 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.3 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.5 | 10 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.8 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 0.3 | 11 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 0.5 | 11 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 0.8 | 11 | ||
฿ 21.72 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.2 | 1 | 11 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.3 | 12 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.5 | 12 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 0.8 | 12 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 1 | 12 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.2 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.3 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.5 | 9 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.8 | 9 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.3 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.5 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.8 | 10 | ||
฿ 7.05 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 1 | 10 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.2 | 0.3 | 11 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.2 | 0.5 | 11 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.2 | 0.8 | 11 | ||
฿ 7.05 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.2 | 1 | 11 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.3 | 12 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.5 | 12 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.8 | 12 | ||
฿ 22.22 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 1 | 12 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.2 | 13 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.3 | 13 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.5 | 13 | ||
฿ 5.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.3 | 0.8 | 13 | ||
฿ 20.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.6 | 0.3 | 15 | ||
฿ 5.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.6 | 0.5 | 15 | ||
฿ 5.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.6 | 0.8 | 15 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 5.6 | 1 | 15 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.2 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.3 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.5 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.8 | 10 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.2 | 12 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.3 | 12 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.5 | 12 | ||
฿ 5.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6.3 | 0.8 | 12 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | NA | Sales Unit | Box/Package | Material, Resin | PC (Polycarbonate) |
Surface Treatment (Details) | NA |
How can we improve?
How can we improve?