1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Nylon, Washer /MM-0000-00

MC Nylon, Washer /MM-0000-00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Inner Diameter] 2.8/3.3/4.3/5.3/6.3/8.3/10.3/12.3
[Material] MC nylon
[Color] Blue

 
Part Number
MM-0306-10
MM-0306-15
MM-0306-20
MM-0408-10
MM-0408-15
MM-0408-20
MM-0510-10
MM-0510-15
MM-0510-20
MM-0610-10
MM-0610-15
MM-0610-20
MM-0612-10
MM-0612-15
MM-0612-20
MM-0815-10
MM-0815-15
MM-0815-20
MM-1020-10
MM-1020-15
MM-1020-20
MM-1225-10
MM-1225-15
MM-1225-20
MM-2605-10
MM-2605-15
MM-2605-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Outer Diameter
(φ)

฿ 22.40

HSK WASHER 50 Piece(s) 12 Day(s) 103.316

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 103.31.56

฿ 37.37

HSK WASHER 50 Piece(s) 12 Day(s) 103.326

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 104.318

฿ 22.40

HSK WASHER 50 Piece(s) 12 Day(s) 104.31.58

฿ 22.95

HSK WASHER 50 Piece(s) 12 Day(s) 104.328

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 105.3110

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 105.31.510

฿ 37.37

HSK WASHER 50 Piece(s) 12 Day(s) 105.3210

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 106.3110

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 106.31.510

฿ 37.37

HSK WASHER 50 Piece(s) 12 Day(s) 106.3210

฿ 22.95

HSK WASHER 50 Piece(s) 12 Day(s) 106.3112

฿ 22.95

HSK WASHER 50 Piece(s) 12 Day(s) 106.31.512

฿ 37.37

HSK WASHER 50 Piece(s) 12 Day(s) 106.3212

฿ 41.92

HSK WASHER 50 Piece(s) 12 Day(s) 108.3115

฿ 42.42

HSK WASHER 50 Piece(s) 12 Day(s) 108.31.515

฿ 29.52

HSK WASHER 50 Piece(s) 12 Day(s) 108.3215

฿ 45.96

HSK WASHER 50 Piece(s) 12 Day(s) 1010.3120

฿ 46.97

HSK WASHER 50 Piece(s) 12 Day(s) 1010.31.520

฿ 33.90

HSK WASHER 50 Piece(s) 12 Day(s) 1010.3220

฿ 47.98

HSK WASHER 50 Piece(s) 12 Day(s) 1012.3125

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 1012.31.525

฿ 51.52

HSK WASHER 50 Piece(s) 12 Day(s) 1012.3225

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 102.815

฿ 36.87

HSK WASHER 50 Piece(s) 12 Day(s) 102.81.55

฿ 37.37

HSK WASHER 50 Piece(s) 12 Day(s) 102.825

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Sales Unit Box/Package Material, Resin PA (Nylon 6)
Surface Treatment (Details) NA