(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Inner Diameters] 1.3/1.8/2.2/2.8/3.8/4.8/6.0/7.0/8.0
[Materials] Polyslider
[Colors] Black
[Heat-Resistant Temperature] 1.82 Mpa: 65°C
[UL Standard] UL94-HB (material)
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | NA | Material, Resin | Polyslider | Surface Treatment (Details) | NA |
Please check the type/dimensions/specifications of the part LLC-0204-02 in the Polyslider Cut Washer for E Ring/LLC-0000-00 series.
Part Number |
---|
LLC-0204-05 |
LLC-0205-02 |
LLC-0205-05 |
LLC-0235-02 |
LLC-0235-05 |
LLC-0306-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thickness t (mm) | Sales Unit | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 5.42 | 50 Piece(s) | 12 Day(s) | 10 | 2.1 | 0.5 | Box/Package | 4 | ||
฿ 5.42 | 50 Piece(s) | 12 Day(s) | 10 | 2.1 | 0.25 | Box/Package | 5 | ||
฿ 5.42 | 50 Piece(s) | 12 Day(s) | 10 | 2.1 | 0.5 | Box/Package | 5 | ||
฿ 5.42 | 50 Piece(s) | 12 Day(s) | 10 | 2.1 | 0.25 | Box/Package | 3.5 | ||
฿ 19.70 | 50 Piece(s) | 12 Day(s) | 10 | 2.1 | 0.5 | Box/Package | 3.5 | ||
฿ 19.70 | 50 Piece(s) | 12 Day(s) | 10 | 3.1 | 0.25 | Box/Package | 6 |
How can we improve?
How can we improve?