1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyslider Washer / LL-0000-00【1-500 Pieces Per Package】 (Part Number)

Polyslider Washer / LL-0000-00
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Inner Diameter] 1.7 to 22.0
[Materials] Polyslider
[Colors] Black
[UL Standard] UL94-HB (material)

 
Part Number
LL-8212-08
LL-8212-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 108.20.8Box/Package12

฿ 78.10

HSK WASHER 1 Piece(s) Available 3 Day(s) 108.21Box/Package12

Loading...

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Material, Resin Polyslider Surface Treatment (Details) NA