1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Epoxy Washer / GG-0000-00

Glass Epoxy Washer / GG-0000-00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Inner diameter] 2/2.6/3/4
[Material] Glass Epoxy (JIS standard EL-GEF)
[Color] Transparent Yellow Green
[Heat Warping Temperature] 1.82 MPa: 180°C
[UL Standard] UL94V-0

 
Part Number
GG-0245-03
GG-0245-06
GG-0306-03
GG-0306-06
GG-0408-03
GG-0408-06
GG-2655-03
GG-2655-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 5.42

HSK EPOXY GLASS WASHER 50 Piece(s) 10 Day(s) 1020.3Box/Package4.5

฿ 19.48

SPACER 50 Piece(s) 10 Day(s) 1020.6Box/Package4.5

฿ 5.97

HSK EPOXY GLASS WASHER 50 Piece(s) 10 Day(s) 1030.3Box/Package6

฿ 9.29

HSK EPOXY GLASS WASHER 1 Piece(s) 5 Day(s) 1030.6Low Quantity (can be purchased from one)6

฿ 6.52

HSK EPOXY GLASS WASHER 50 Piece(s) 10 Day(s) 1040.3Box/Package8

฿ 6.52

HSK EPOXY GLASS WASHER 50 Piece(s) 10 Day(s) 1040.6Box/Package8

฿ 5.97

HSK EPOXY GLASS WASHER 50 Piece(s) 10 Day(s) 102.60.3Box/Package5.5

฿ 19.48

SPACER 50 Piece(s) Same day 102.60.6Box/Package5.5

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Material, Resin Glass Epoxy Surface Treatment (Details) NA